Download document () of 20
We make what matters work*

412SS

Eaton Crouse-Hinds series rigid/IMC strap, 316 stainless steel, 1", One hole

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC strap
Catalog Number
412SS
UPC
662277029476
Product Length/Depth
2.5 in
Product Height
1.15 in
Product Width
0.8 in
Product Weight
0.07 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
One hole
Material
316 stainless steel
Conduit type
Rigid/IMC
Trade size
1"

Export product specification