Download document () of 20
We make what matters work*

413

Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1-1/4", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
413
UPC
784564104137
Product Length/Depth
2.7 in
Product Height
1.35 in
Product Width
2.66 in
Product Weight
0.095 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
Heavy gauge
Material
Steel
Conduit type
Rigid/IMC
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.