Download document () of 20

426-4PC-480

Eaton Crouse-Hinds series Pauluhn 420FC/PP/PC plug and connector, 20A, 4-wire, 3-pole, ABS/Polycarbonate, 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 420FC/PP/PC plug and connector
Catalog Number
426-4PC-480
UPC
662276382831
Product Length/Depth
8.25 in
Product Height
2 in
Product Width
2 in
Product Weight
0.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Voltage rating
480 Vac
Configuration
Four-wire, three-pole
Material
Acrylonitrite butadiene styrene/polycarbonate blend (ABS+PC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.