Download document () of 20
We make what matters work*

455

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Non-insulated, Steel, Two tightening screws, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
455
UPC
784564104557
Product Length/Depth
2.38 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
0.77 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Two tightening screws
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Trade size
2"
Style
Set screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.