Download document () of 20

46TB25

Expulsion fuse-link, medium voltage, 25 A, AC 46 kV, 787 mm, ANSI, T slow, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TB25
EAN
5027590481571
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
57 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
25 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specification

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Fixed buttonhead

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866