Download document () of 20

4A-12-45HB24

Eaton B-Line series horizontal bend, 4" H x 26.3750" W x 12" L, Aluminum, 24" radius, 45° angle, Horizontal bend

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-12-45HB24
UPC
781011154103
Product Length/Depth
26.375 in
Product Height
4 in
Product Width
12 in
Product Weight
7.007 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
24 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.