Download document () of 20

4A-12-60HB12

Eaton B-Line series horizontal bend, 4" H x 20.1250" W x 12" L, Aluminum, 12" radius, 60° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-12-60HB12
UPC
781011154066
Product Length/Depth
20.125 in
Product Height
4 in
Product Width
12 in
Product Weight
6.079 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
60°
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.