Download document () of 20

4A-36-12-HX24

Eaton B-Line series horizontal cross, 4" H x 90" W x 36" L, Aluminum, 36" and 12" Tray " Widths, 24" radius

General specifications

Product Name
Eaton B-Line series horizontal cross
Catalog Number
4A-36-12-HX24
UPC
781011084721
Product Length/Depth
90 in
Product Height
4 in
Product Width
36 in
Product Weight
33.18 lb
Certifications
CSA
UL Classified
CE

Product specifications

Material
Aluminum
Special features
36" & 12" Tray widths
Type
Series 2-5 horizontal cross
Radius
24 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.