Download document () of 20

4GN01

Gauge piece, LV, 4 A, AC 400 V, D01, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
4GN01
EAN
5027590482301
Product Length/Depth
7.9 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.52 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
4 A

Product specification

Application
E14

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866