Eaton Bussmann series low voltage british standard fuse, 4A, AC 690 V, DC 460 V, V88/A2, 22 x 82 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
4H07-660
|
| UPC |
051712674317
|
| EAN |
5027590482332
|
| Product Length/Depth |
84.5 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
47.75 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
4 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
H07-660
|
| Fuse size |
BS88/A2
|
| Fitted with: |
Offset bolted tags
|
| Connection |
Bolt-on
|
Support from Eaton
Commercial support
Phone: 0800-00-32866