Download document () of 20
We make what matters work*

510 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
510 HDG
UPC
662277053358
Product Length/Depth
1.44 in
Product Height
1.44 in
Product Width
0.63 in
Product Weight
0.06 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1/2"
Finish
Hot dip galvanized

Export product specification