Download document () of 20
We make what matters work*

513 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
513 HDG
UPC
662277053365
Product Length/Depth
2.38 in
Product Height
2.38 in
Product Width
1 in
Product Weight
0.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1-1/4"
Finish
Hot dip galvanized

Export product specification