Download document () of 20
We make what matters work*

515 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
515 HDG
UPC
662277038713
Product Length/Depth
3.25 in
Product Height
3.25 in
Product Width
1.38 in
Product Weight
0.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
2"
Finish
Hot dip galvanized

Export product specification