Download document () of 20
We make what matters work*

521 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 6"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
521 HDG
UPC
662277059589
Product Length/Depth
14 in
Product Height
5.8 in
Product Width
3.3 in
Product Weight
6.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
6"
Finish
Hot dip galvanized

Export product specification