Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC beam clamp/insulator support, 2-1/2" base size, 7/8" jaw opening size, Malleable iron, 1/2"-13 tapped holes
Product Name |
Eaton Crouse-Hinds series rigid/IMC beam clamp/insulator support
|
Catalog Number |
534
|
UPC |
784564105349
|
Product Length/Depth |
2.28 in
|
Product Height |
2.15 in
|
Product Width |
2.56 in
|
Product Weight |
1.55 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Malleable iron
|
Base size |
2-1/2"
|
Conduit type |
Rigid/IMC
|
Jaw opening size |
7/8"
|
Tapped holes |
1/2"-13
|