Download document () of 20

540572FULL-0757X

Eaton, Alarms & signalling devices, Fulleon, ROLP sounder, Red housing, No base, Set to Tone 3

General specifications

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540572FULL-0757X
EAN
8054934906671
Product Length/Depth
53 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.143 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.012 A
Addressing mode
Hard addressing
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

 Marketinglifesafetybr@Eaton.com