Download document () of 20
We make what matters work*

550FMM

Eaton Bussmann series high speed British standard fuse, Double barrel, 550A, 690 VAC/450 VDC (IEC), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 450 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
550FMM
UPC
051712556927
EAN
5027590049771
Product Length/Depth
112 mm
Product Height
38 mm
Product Width
39 mm
Product Weight
458 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized
CCC

Electrical data

Amperage Rating
550 A
Voltage rating
690 V AC
Rated voltage AC
690 V
Rated voltage DC
450 V
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 450 Vdc (IEC)
Class
Class aR
Pre arc (I2T)
30000
Clearing (I2T)
120000
Watt losses
100 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
MC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866