Download document () of 20

591002FULL-0051

Eaton, Alarms & signalling devices, Fulleon, Askari Compact base, White (FW)

General specifications

Product Name
Eaton Askari Compact Alarm sounder
Catalog Number
591002FULL-0051
EAN
4015081801879
Product Length/Depth
85 mm
Product Height
40 mm
Product Width
85 mm
Product Weight
0.069 kg
Compliances
EN

Product specifications

Type of accessory/spare part
Mounting material
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
Yes
Current supply
Other
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.