Download document () of 20

60LR85

Eaton Bussmann series low voltage british standard fuse, 60A, AC 415 V, system C type II, 23 x 57 mm, gL/gG, 4.5W Loss

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
60LR85
EAN
5027590484480
Product Length/Depth
56 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
100.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Electrical data

Amperage Rating
60 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Application
protection of incoming cables into residential and commercial properties
Fuse type
LR85
Connection
Ferrule end x ferrule end

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866