Download document () of 20

6323

Eaton B-Line series fastener hardware and accessories, 415 lb load capacity, 3/8", Mini drop-in setting tool

General specifications

Product Name
Eaton B-Line series setting tool
Catalog Number
6323
UPC
782051533033
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
0.375 in
Product Weight
0.58 lb
Certifications
cULus Listed

Product specifications

Load capacity
415 lbs
Type
Mini drop-in setting tool
Size
3/8 inch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.