Fuse accessory, Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, screw or DIN rail mounting, back stud/back stud connections, white, fuse-link ESD, BS88, IEC 60269
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
63ENSBSWHITE
|
| EAN |
5027590485050
|
| Product Length/Depth |
67.9 mm
|
| Product Height |
3.3 mm
|
| Product Width |
3.3 mm
|
| Product Weight |
288 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
|
| Amperage Rating |
63 A
|
| Voltage rating at AC |
550 V a.c.
|
| Model |
Safeloc
|
| Connection |
Back stud/back stud
|
| Number of poles |
Single-pole
|
| Fuse type |
ESD
|
Support from Eaton
Commercial support
Phone: 0800-00-32866