Download document () of 20

63NHG000BI-400

Eaton Bussmann series low voltage NH Fuse, 63 A, 400 V, 120 kAIC, 4.5 Watt, Blade end

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
63NHG000BI-400
UPC
051712233385
EAN
5027590485388
Product Length/Depth
78 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
134.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
63 A
Voltage rating
400 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866