Download document () of 20

640041FULL-0065X

Eaton, Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 24V DC, Red lens, Red housing, No base (FL/RL/R/NB)

General specifications

Product Name
Eaton Flashni Audible visual alarm
Catalog Number
640041FULL-0065X
EAN
4015081800278
Product Length/Depth
81 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.278 kg
Compliances
EN

Appearance

Color housing
Other
Product branding
Eaton

Environmental

Degree of protection
IP65

Installation

Construction material
ABS/FR
Cable entry
Rear

Performance

Type of acoustic signal
Pulse tone/continuous tone
Tones
32
Voice tones
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail:

 Marketinglifesafetybr@Eaton.com