Download document () of 20
We make what matters work*

652

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
652
UPC
784564106520
Product Length/Depth
1.19 in
Product Height
1.69 in
Product Width
1.69 in
Product Weight
0.25 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Thread
Threadless
Trade size
1"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.