Download document () of 20
We make what matters work*

652DC

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Non-insulated, Zinc die cast, Threadless, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
652DC
UPC
784564004086
Product Length/Depth
4.95 in
Product Height
3.23 in
Product Width
3.43 in
Product Weight
0.17 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Thread
Threadless
Trade size
1"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.