Download document () of 20
We make what matters work*

652RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
652RT
UPC
784564004383
Product Length/Depth
3.34 in
Product Height
0.95 in
Product Width
1.39 in
Product Weight
0.23 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Raintight
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Thread
Threadless
Trade size
1"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.