Download document () of 20

66-12BK

Eaton B-Line series wireway barrier, Barrier bolt-on, Steel, 6" X 6"

General specifications

Product Name
Eaton B-Line series wireway barrier
Catalog Number
66-12BK
UPC
782051405088
Product Length/Depth
15 in
Product Height
6 in
Product Width
4.572 in
Product Weight
6.315 lb
Certifications
Not Applicable

Product specifications

Material
Steel
Type
Barrier bolt-on

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.