Download document () of 20
We make what matters work*

660RT

Eaton Crouse-Hinds series raintight compression coupling, EMT, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression coupling
Catalog Number
660RT
UPC
784564004468
Product Length/Depth
2.12 in
Product Height
1.03 in
Product Width
1.26 in
Product Weight
0.14 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Raintight
Material
Steel
Conduit type
EMT
Trade size
1/2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.