Download document () of 20

6648-4XSFW

Eaton B-Line series wireway, 6" height, 48" length, 6" width, 4XSFW wireway, Wireway hanger, Hinged cover, NEMA 4X, 304 stainless steel, Seamless poured in-place, Hinged, #4 brushed finish, 16 gauge

General specifications

Product Name
Eaton B-Line series wireway
Catalog Number
6648-4XSFW
UPC
782051134513
Product Length/Depth
48 in
Product Height
6 in
Product Width
6 in
Product Weight
22.663 lb
Certifications
CSA C22.2.
UL Listed

Product specifications

Special features
Cover secured by hinges, screwclamps&s.s. hardware
Type
4XSFW wireway
Mounting method
Wireway hanger
Closure type
Hinged
Finish color
#4 brushed
Material thickness
16 gauge

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.