Download document () of 20
We make what matters work*

665RT

Eaton Crouse-Hinds series raintight compression coupling, EMT, Steel, 2"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression coupling
Catalog Number
665RT
UPC
784564004512
Product Length/Depth
5.31 in
Product Height
1.15 in
Product Width
4.68 in
Product Weight
0.79 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Raintight
Material
Steel
Conduit type
EMT
Trade size
2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.