Download document () of 20
We make what matters work*

668RT

Eaton Crouse-Hinds series raintight compression coupling, EMT, Steel, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression coupling
Catalog Number
668RT
UPC
784564004543
Product Length/Depth
5.85 in
Product Height
4.68 in
Product Width
5.04 in
Product Weight
3.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Raintight
Material
Steel
Conduit type
EMT
Trade size
3-1/2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.