Download document () of 20

6A-24-36-HT12

Eaton B-Line series horizontal tee, 6" H x 27" W x 24" L, Aluminum, 24" and 36" tray widths, 12" radius

General specifications

Product Name
Eaton B-Line series horizontal tee
Catalog Number
6A-24-36-HT12
UPC
781011092061
Product Length/Depth
27 in
Product Height
6 in
Product Width
24 in
Product Weight
24.58 lb
Certifications
CSA
UL Classified
CE

Product specifications

Material
Aluminum
Special features
24" & 36" Tray widths
Type
Series 2-5 horizontal expanding tee
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.