Download document () of 20

6A-42-18-HT36

Eaton B-Line series horizontal tee, 6.25" H x 96" W x 81" L, Aluminum, 36" radius

General specifications

Product Name
Eaton B-Line series horizontal tee
Catalog Number
6A-42-18-HT36
UPC
781011093891
Product Length/Depth
96 in
Product Height
6.25 in
Product Width
81 in
Product Weight
49.395 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 6 horizontal tee
Radius
36 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.