Download document () of 20

6H07C

Eaton Bussmann series low voltage british standard fuse, 6A, AC 600 V, DC 250 V, HRCII-C, 14 x 85 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
6H07C
UPC
051712589185
EAN
5027590486279
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.65 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
6 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Product specifications

Application
Cable protection
Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866