Download document () of 20

7061154FUL-0105

Eaton, Alarms & signalling devices, Fulleon, Asserta Mini Sounder, 9-60V DC, Red housing (AS/N/SV/S/9-60V/R (GD-116))

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7061154FUL-0105
EAN
4015081799053
Product Length/Depth
119 mm
Product Height
107.5 mm
Product Width
136 mm
Product Weight
0.36 kg
Certifications
CE

Appearance

Color housing
Red
Product branding
Eaton

Environmental

Degree of protection
IP66

Installation

Construction material
ABS/FR
Cable entry
M20 hole

Operating Conditions

System topology
Conventional (Non-Addressable)
Type of current
DC

Performance

Tones
32
Voice tones
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

 Marketinglifesafetybr@Eaton.com