Download document () of 20
We make what matters work*

707AF

Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard, Medium base, 2-3/8" box depth, 50/60 Hz, Glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, A-19 max. lamp size, Flush mount, 300 Vac, 100W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
Catalog Number
707AF
UPC
662276385009
Product Length/Depth
7.25 in
Product Height
11 in
Product Width
5.63 in
Product Weight
3.71 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Box depth
2-3/8"
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-19
Wattage
100W
Mounting Method
Flush
Frequency rating
50/60 Hz
Voltage rating
300 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.