Download document () of 20

7092278FUL-0166

Eaton, Alarms & signalling devices, Fulleon, Asserta Mini Xenon sounder beacon, 115/230V AC, Red Base, Amber Lens (AS/N/SB/115-230/R/AL)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092278FUL-0166
EAN
4015081799213
Product Length/Depth
119 mm
Product Height
137 mm
Product Width
136 mm
Product Weight
0.55 kg
Compliances
EN
Certifications
CE

Appearance

Lens color
Orange
Color housing
Red
Light color
Amber
Product branding
Eaton

Environmental

Degree of protection
IP66

Installation

Construction material
ABS/FR
Mounting Method
Surface mounting
Cable entry
M20 hole
Suitable for
Wall Mounting
Ceiling Mounting

Operating Conditions

Addressing mode
Hard addressing
Type of current
AC

Performance

Lamp type
Xenon
Type of acoustic signal
Pulse tone/continuous tone
Type of acoustic signal device
Siren
Tones
32
Voice tones
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

 Marketinglifesafetybr@Eaton.com