Download document () of 20
We make what matters work*

714DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Non-insulated, Zinc die cast, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
714DC
UPC
784564003393
Product Length/Depth
2.88 in
Product Height
3.27 in
Product Width
3.27 in
Product Weight
0.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
Straight
Insulator
Non-insulated
Trade size
2-1/2"
Style
Squeeze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.