Download document () of 20

71FE

Eaton Bussmann series high speed British standard fuse, Single barrel, 71A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
71FE
UPC
051712837217
EAN
5027590488976
Product Length/Depth
82 mm
Product Height
39 mm
Product Width
91 mm
Product Weight
40.5 g
Compliances
CE Marked
RoHS Compliant

Electrical data

Amperage Rating
71 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR
Pre arc (I2T)
210
Clearing (I2T)
600 at 415 V, 950 at 660 V
Watt losses
17 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866