Download document () of 20

723118-4FS

Eaton B-Line series ground mounted panel enclosure, 72" height, 18" length, 31" width, NEMA 4, Hinged cover, 4FS enclosure, Ground mount, Large single door, No mounting provisions, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
723118-4FS
UPC
782051723113
Product Length/Depth
18 in
Product Height
72 in
Product Width
31 in
Product Weight
360.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Stainless door clamps
Style
Large single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
4FS enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
No mounting provisions

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.