Download document () of 20

8D017W20SN

Aluminium square flange receptacle, Olive drab cadmium plating, with female contacts, polarization N; 8D017W20SN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D017W20SN
Product Length/Depth
34.12 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
39 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
20
Plating
Cadmium
Shell continuity
Shell material
Aluminium
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
20
Number of cavity #12
4
Number of cavity #20
16
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.