Download document () of 20

8D0S15Z35PA

Aluminium square flange receptacle, black zinc nickel plating, with male PCB contacts, keying A; 8D0S15Z35PA

General specifications

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D0S15Z35PA
Product Length/Depth
34.12 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
23 g

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Shell material
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
37
Number of cavity #22D
37
PCB diameter
0.5 mm
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.