Download document () of 20
We make what matters work*

970F

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover, Feraloy iron alloy, 3-1/2" or 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover
Catalog Number
970F
UPC
782274005508
Product Length/Depth
5.26 in
Product Height
9.84 in
Product Width
1.02 in
Product Weight
3.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Trade size
3-1/2" or 4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.