Eaton 9PX UPS, 3 kVA, 2.7 kW, 2U, 220V, Rack/tower
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX3000IB
|
UPC |
786689022044
|
Product Length/Depth |
605 mm
|
Product Height |
86.5 mm
|
Product Width |
440 mm
|
Product Weight |
27.8 kg
|
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 UL1778 CSA 22.2 |
Runtime graph |
|
Battery management |
|
Battery replacement |
Yes
|
Battery quantity |
6
|
Extended battery capability |
Yes
|
Receptacle |
NBR 14136 20A
|
Topology |
Online/Double-conversion
|
Wattage |
2.7 kW
|
VA rating |
3 kVA
|
Output waveform |
Sine wave
|
Voltage |
220 V
|
Output power factor |
0.9
|
Output nominal voltage |
220V default(200/208/220/230V)
|
Output voltage range |
200/208/220/230/240V
|
Voltage distortion output (linear load) - max |
3
|
Output frequency |
50/60 Hz
|
Feed type |
1
|
Input connection |
NBR 14136 20A
|
Input cord length |
1.8m
|
Input nominal voltage |
220 Default (200/208/220/230/240V)
|
Input voltage range |
176-276 V (100-276 V with derating)
|
Nominal frequency |
50/60 Hz
|
Input frequency range |
40-70Hz
|
Input power factor |
>.99
|
Communication |
|
Expansion slots |
One slot for optional communication card
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
User interface |
Multilingual graphical LCD display
|
Type of interface |
Other
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online: 619
|
Noise level |
<47 dB at 1 meter
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Special features |
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Construction type |
Free standing model
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
94
|
Package contents |
|
Phase (input) |
1
|
Phase (output) |
1
|
Internal bypass |
Yes
|
Hot swap power |
No
|
Auto shutdown function |
Yes
|