Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 120V/60 Hz or 110V/50 Hz coil voltage, 90A, Three-pole, Size 3, 25 hp at 208V, 30 hp at 240V, 50 hp at 480,600V, A200 series, Wired for Separate Control
Product Name |
Eaton A200 NEMA motor control
|
Catalog Number |
A200M3CAC
|
UPC |
786678231259
|
Product Length/Depth |
6.75 in
|
Product Height |
6.9 in
|
Product Width |
4.63 in
|
Product Weight |
10.05 lb
|
Certifications |
UL Listed
CSA Certified |
Catalog Notes |
For ambient compensated overload relay with auto-reset, add Suffix D.
|
Accessories |
Motor control
|