Knowledge Search
Download document () of 20

AAO4

Eaton Bussmann series low voltage british standard fuse, 4A, AC 550 V, V88/A2, 14 x 85 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AAO4
UPC
051712838474
EAN
5027590491617
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.1 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
4 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
550 V
Voltage type
AC

Physical details

Color
None
Fuse type
AAO

General information

Class
Class gG/gL
Connection
73 mm fixing centre
Construction size
A2
Fitted with:
Offset bolted tags
Fuse indicator
None
Fuse shape
Offset bolted tags
Fuse size
BS88/A2
Insulated metal gripping lugs (IMGL)
No
Quantity
20
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification