Download document () of 20
We make what matters work*

ABC-9-R

Eaton MDL Series Time-delay fuse, 10A, 32 Vac, 10-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-9-R
UPC
051712646321
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
CE Marked
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.

Product specifications

Amperage Rating
9 A
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
5
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us