Knowledge Search
Download document () of 20
We make what matters work*

AC2

Eaton Bussmann series low voltage british standard fuse, 2A, AC 550 V, 21 x 114 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AC2
UPC
051712844703
EAN
5027590491655
Product Length/Depth
114 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
1.1 kg
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
2 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
550 Vac, 250 Vdc
Voltage type
AC

Physical details

Color
None
Fuse type
AC

General information

Class
Class gG/gL
Connection
97 mm fixing centre
Construction size
Other
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.