Knowledge Search
Download document () of 20
We make what matters work*

AC32

Eaton Bussmann series low voltage british standard fuse, 32A, AC 500 V, 21 x 114 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AC32
UPC
051712844772
EAN
5027590491693
Product Length/Depth
113 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
60.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
32 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
500 Vac, 250 Vdc
Voltage type
AC
AC/DC

Physical details

Color
None
Fuse type
AC

General information

Class
Class gG/gL
Connection
97 mm fixing centre
Construction size
Other
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gG (cable protection/equipment protection)

Export product specification