Eaton Bussmann series low voltage british standard fuse, 4A, AC 550 V, 21 x 114 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
AC4
|
| UPC |
051712844710
|
| EAN |
5027590491709
|
| Product Length/Depth |
114 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
60.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
4 A
|
| Voltage rating |
550 Vac, 250 Vdc
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
AC
|
| Fitted with: |
Centre bolted tags
|
| Connection |
97 mm fixing centre
|
Support from Eaton
Commercial support
Phone: 0800-00-32866